Proportional pressure relief valves, with linear curves (Lvdt AC/AC)



Direct operated proportional pressure relief valves

Marginal Column

DBETFX proportional pressure relief valves are direct operated valves with position feedback for limiting system pressure. The position of the valve cone is measured by the Lvdt AC/AC position transducer, and the position of the cone-solenoid position is controlled by external trigger electronics, resulting in a linear curve.


  • Size 6
  • Directly operated valves with position feedback for limiting system pressure
  • Adjustable through the set position of the cone against main spring
  • Position-controlled, linear curve with minimal hysteresis
  • Pressure limitation to a safe level even with faulty electronics
  • For subplate attachment, mounting hole configuration to ISO 4401-03-02-0-94

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.