USA

Select your location

USA
 

Proportional pressure relief valve

DBETX – Proportional pressure relief valve

DBETX

Proportional pressure relief valves

DBETX proportional pressure relief valves limit pressure for piloting applications. Pressure is limited by changing current to the proportional solenoid from an external amplifier.

Features

  • Size 6
  • Porting pattern according to ISO 4401-3, NFPA T3.5.1M R, and ANSI B93.7 D 03
  • Directly operated valves (pilot valves) for limiting system pressure
  • Adjustable by means of the solenoid current
  • Solenoid versions Imax = 0.8 A or Imax = 2.5 A
  • Pressure limitation to a safe level even with faulty electronics
  • (solenoid current I > Imax)
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.