Home > Products > Product Groups > Focused Delivery Program > GoTo Hydraulics > Proportional Valves > DRE6X
Proportional pressure reducing valves, pilot operated
DRE6X
Pilot operated proportional pressure reducing valves
Model DRE6X proportional pressure reducing valves are pilot operated with a 3-way main stage. The pilot valve (pressure relief valve pilot stage) is supplied internally with a controlled flow of pilot oil. The valves are actuated by a proportional solenoid acting against a spring. The solenoid armature is cushioned to aid stability.
Features
- Size 6
- Pilot operated valves for reducing system pressure at the consumer (pilot oil internal only)
- 3-way version (P–A/A–T), pmin = p in T
- Adjustable by means of the solenoid current
- Solenoid type Imax = 0.8 A
- Pressure limitation to a safe level even with faulty electronics (solenoid current I > Imax)
- For subplate attachment, mounting hole configuration to ISO 4401-03-02-0-94
- Plug-in connector to DIN 43650-AM2 included in scope of delivery
- External trigger electronics with ramps and valve calibration (order separately)
DRE6X – Proportional pressure reducing valves, pilot operated
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
0811402055 | DRE 6X-1X/175MG24-8NZ4M | 5 | 10 | RE29177 |
0811402058 | DRE 6X-1X/310MG24-8NZ4M | 5 | 10 | RE29177 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.