Proportional pressure reducing valve, pilot operated with inductive position transducer


Pilot operated proportional pressure reducing valves

Type DREB6X proportional pressure reducing valves are pilot operated with a 3-way main stage. The valves are actuated by a proportional solenoid, which is position-controlled against a spring. This ensures rapid response times and minimal hysteresis.


  • Size 6
  • Pilot operated valves for reducing system pressure at the consumer (pilot oil internal only)
  • 3-way version (P–A/A–T), pmin = p in T
  • Adjustable by means of the solenoid current
  • Solenoid type Imax = 0.8 A
  • Pressure limitation to a safe level even with faulty electronics (solenoid current I > Imax)
  • For subplate attachment, mounting hole configuration to ISO 4401-03-02-0-94
  • Plug-in connector to DIN 43650-AM2 included in scope of delivery
  • External trigger electronics with ramps and valve calibration (order separately)

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.