USA

Select your location

USA
 

Proportional pressure reducing valves, pilot operated

DREBE6

Pilot operated pressure reducing/relieving valve

DREBE6X is a pilot operated pressure reducing/relieving valve for high performance applications. Pressure in port A is controlled by a proportional solenoid using position feedback with on-board electronics (OBE).

Features

  • Sizes 6
  • Porting pattern according to ISO 4401-3, NFPA T3.5.1M R, and ANSI B93.7 D 03
  • Valve for reducing a system pressure
  • Proportional solenoid operation
  • Adjustable by specifying the position of the solenoid armature
  • Integral electronics (OBE)
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.