USA

Select your location

USA
 

Proportional pressure reducing valves, pilot operated

DRE(M) and DRE(M)E

DRE(M) and DRE(M)E

Pilot operated pressure reducing valves

Marginal Column
Content

Type DRE(M) and DRE(M)E valves are pilot operated pressure reducing valves, used to reduce operating pressure. Available without maximum pressure limitation (DRE.) or with maximum pressure limitation (DREM.) and with or without integrated control electronics. This valve reduces operating pressure by means of proportional solenoids.

Features

  • Size 10
  • Valve for reducing an operating pressure
  • Proportional solenoid with rotatable and detachable coil
  • Linearized command value-pressure characteristic curve
  • Maximum pressure limitation optional
  • For subplate mounting:
    Porting pattern according to ISO 5781
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.