USA

Select your location

USA
 

Proportional pressure reducing valve, pilot operated

ZDREE

Pilot operated proportional pressure reducing valves of sandwich plate design

Valve of type ZDREE are pilot operated pressure reducing valves of sandwich plate design in 3-way variant, i.e. with pressure limitation of the actuator pressure. They are used for reducing a system pressure.

Features

  • Size 10
  • Pilot operated valve for reducing a system pressure
  • Actuation by proportional solenoid, which can be rotated
  • Sandwich plate design
  • Porting pattern to DIN 24340-A and ISO 4401
  • Linear command value/pressure characteristic curve
  • Integrated electronics (OBE) with type ZDREE, with low manufacturing tolerance of the command value/pressure characteristic curve
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.