USA

Select your location

USA
 

Variable displacement pumps

A10VSO - 32

A10FZO (Series 10)

Variable displacement pump A10FZO, Series 10

Marginal Column
Content

Developed for use in speed-controlled drives, the A10FZO is built to withstand frequent changing of direction and start/stop operation. Even at the lowest speed between 0 and 200 rpm, they provide a constant pressure and offer extremely high efficiency in pressure holding operation. The A10FZO units can be used as pumps in one- and two-quadrant operation.

Features

  • For use in single- and double-quadrant operation
  • Suitable for start/stop-operation
  • Suitable for long pressure retention operation
  • Well-tried A10 rotary group technology
  • Through drive possibility
  • High total efficiency
  • Swashplate design

 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.