USA

Select your location

USA
 

Variable vane pumps, direct operated

PV7

PV7 ‒ Direct operated

Direct operated vane pumps, pressure compensated design

Marginal Column
Content

PV7 direct operated pumps are a pressure compensated design that improves system performance and efficiency vs. fixed displacement pumps. PV7 pumps can be used for lower pressure applications where low noise and pulsation are critical circuit demands.

Features

  • 4 displacements ranging from 10-25cc
  • Maximum flow adjustment option is standard
  • Compensator setting is lockable
  • Multiple pressure options for each displacement
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.