USA

Select your location

USA
 

GoTo Ball Rails – Wide Runner Blocks for Single Rail Applications

GoTo Ball Rails - Wide Runner Blocks

Rexroth Ball Rail Systems in the GoTo program are available in sizes 25/70 and 35/90, N accuracy, with wide flanged runner blocks in clearance and 2% preload versions. Rails are cut to length, in 1 mm increments.

Marginal Column

Features - Wide Runner Blocks

  • Extremely high torsional moment load capacity and rigidity, well suited for single rail applications
  • Excellent dynamic characteristics: Velocity Max. 5 m/s, Acceleration Max. up to 500 m/s2 to meet most application demands (25/70 only)
  • Unlimited interchangeability due to standardized guide rail for all runner block versions for reduced inventory
  • Long term lubrication, up to several years for less maintenance
  • Comprehensive range of accessories for easy customization
  • Integral, all-round sealing for superior contamination protection
  • Multiple lubrication ports for auto lubrication design flexibility
  • Pre-lubricated for faster installation (25/70 only)


Ball Rail Resources

 
 
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.