USA

Select your location


Ball Transfer Units

GoTo Ball Nuts

Features of Rexroth's Ball Transfers include:

  • Easy mounting and extraction
  • Precise rolling and full loadbearing capability in any mounting orientation
  • Smooth running
  • Conveying speed up to 2 m/sec in all types
  • Consistently high quality
  • High rationalization effect
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

Ball Transfer Units

Material Number Material Description Max Quantity Shipment (Business Days)
R053010810 Ball Transfer Units with Sheet Steel Housing 8mm 25 1
R053011210 Ball Transfer Units with Sheet Steel Housing 12mm 25 1
R053011510 Ball Transfer Units with Sheet Steel Housing 15mm 50 1
R053511510 Ball Transfer Units with Reinforced Sheet Steel Housing, 15mm 50 1
R053371200 Ball Transfer Units with Solid Steel Housing, no collar, 12mm 50 1
R053612210 Ball Transfer Units with Spring Clip, 22mm 40 1
R053012210 Ball Transfer Units with Sheet Steel Housing 22mm 50 1
R053013010 Ball Transfer Units with Sheet Steel Housing 30mm 15 1
R053014510 Ball Transfer Units with Sheet Steel Housing 45mm 15 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.