USA English


EMC Electromechanical Cylinders

GoTo Linear Motion

Features of Rexroth's Electromechanical Cylinders EMC include:

  • High mechanical efficiency for minimal energy use
  • Integrated ball screw drive for exact positioning and powerful thrust capability
  • Motor attachment via motor mount and coupling or via belt side drive
  • Extensive series of attachments for complete design flexibility
  • Interchangeable mounting dimensions with ISO pneumatic cylinders
  • Stainless steel piston rod for use in harsh environments
Download GoTo Linear Motion Catalog
Download GoTo Linear Motion Catalog

Electromechanical Cylinders EMC

Material Number Material Description Max Quantity Shipment (Business Days)
R156070010 LINEAR ACTUATOR EMC-100-XC-2 2 10
R156010010 LINEAR ACTUATOR EMC-032-NN-2 2 10
R156020010 LINEAR ACTUATOR EMC-040-NN-2 2 10
R156030010 LINEAR ACTUATOR EMC-050-NN-2 2 10
R156040010 LINEAR ACTUATOR EMC-063-NN-2 2 10
R156050010 LINEAR ACTUATOR EMC-080-NN-2 2 10
R156060010 LINEAR ACTUATOR EMC-100-NN-2 2 10

Group 2, Thrust Rod End

Material Number Material Description Max Quantity Shipment (Business Days)
R15616B105 Foot mount, option 06, for EMC 100 2 5
R15611B105 Foot mount, option 06, for EMC 32 2 5
R15612B105 Foot mount, option 06, for EMC 40 2 5
R15613B105 Foot mount, option 06, for EMC 50 2 5
R15614B105 Foot mount, option 06, for EMC 63 2 5
R15615B105 Foot mount, option 06, for EMC 80 2 5

Group 5, End Cap on Drive End

Material Number Material Description Max Quantity Shipment (Business Days)
R15616B105 Foot mount for version RV, option 06, for EMC 100 2 5
R15611B105 Foot mount for version RV, option 06, for EMC 32 2 5
R15612B105 Foot mount for version RV, option 06, for EMC 40 2 5
R15613B105 Foot mount for version RV, option 06, for EMC 50 2 5
R15614B105 Foot mount for version RV, option 06, for EMC 63 2 5
R15615B105 Foot mount for version RV, option 06, for EMC 80 2 5
R15616B104 Foot mount with centering ring for version MF, option 05, for EMC 100 2 5
R15611B104 Foot mount with centering ring for version MF, option 05, for EMC 32 2 5
R15612B104 Foot mount with centering ring for version MF, option 05, for EMC 40 2 5
R15613B104 Foot mount with centering ring for version MF, option 05, for EMC 50 2 5
R15614B104 Foot mount with centering ring for version MF, option 05, for EMC 63 2 5
R15615B104 Foot mount with centering ring for version MF, option 05, for EMC 80 2 5

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.