USA

Select your location

USA
  • Home
 

GoTo Mini Ball Rails and Runner Blocks

GoTo Miniature Products, Runner Blocks and Rail

Miniature Ball Rail Systems were developed specifically for high-precision applications that require rolling element linear guideways with extremely compact dimensions and high load capacity.

Marginal Column

Features of Rexroth's Mini Ball Rails - Mini Runner Blocks include:

  • High load capacity in all directions due to construction with the largest possible ball
  • Lubrication access from either front or side faces, dependent upon size
  • Optional stainless steel coverstrip
  • All steel parts of the runner block and guide rail are made of rust and acid resistant material similar to ISO 683-17 / EN 10088
  • Ultra low friction for minimal energy consumption


Miniature Ball Rail Resources

 
 

 
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.