USA

Select your location

USA
 

BS350 Operating Software

The BS350 Operating Software provides the gateway to program both the SB356 and CS351 controllers via Windows-based computers.

Marginal Column

System Requirements:

Windows 7 and above, Pentium® or compatible microprocessors with at least 500 MHz, a minimum of 128 MB RAM, and at least 100 MB of free hard drive memory. 1024 x 768 graphics resolution. Connection to tightening system: via USB or Ethernet.

Find out about the latest software as well as software and firmware updates on our website at: www.boschrexroth.com/tightening


BS350 Operating Software Resources

 
 



GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.