USA

Select your location

USA
 

SB356 Multi-Channel Controller

The modular construction of the Rexroth SB356 System Box allows for construction, expansion, or repair of existing systems by purchasing the individual components and assembling onsite.

Marginal Column

Features of Rexroth's SB356 Multi-Channel Controller include:

Features:

  • Compact multi-channel control system for up to 5 fixtured tools
  • Optional network coupler allows system to link up to 40 tools by connecting with multiple modules
  • Modular construction allows expansion by adding additional controller/amplifier cards as needed
  • Integrated Ethernet, USB, and Serial Interfaces; 24V I/O, Fieldbus, and network options available
  • Fully enclosed IP54-rated housing with lockable disconnect
  • Integrated transformer allows flexible 380-500VAC 3 phase input
  • Functions in temperatures up to 45C / 113F without additional cooling
  • Wall or base mountable


SB356 Multi-Channel Controller Resources

 
 
 



 

GoTo Home

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.