USA


Fixtured Tightening Spindles

GoTo Fixtured Tightening Spindles

Fixtured tightening tools by Rexroth provide a flexible solution for industrial manufacturing applications.

  • Maintenance-free digital transducer technology provides accurate and reliable results without the need for recalibration due to EMC or cable wear
  • Modular construction enables quick deployment, reconfiguration, and component exchange
  • Plug-and-play automatic recognition by tightening system
  • Robust aerospace grade connections, robotic grade cable, and 1 million cycle full-load durability

DOWNLOAD GOTO TIGHTENING TECHNOLOGY CATALOG
DOWNLOAD GOTO TIGHTENING TECHNOLOGY CATALOG

Fixtured Tightening Spindles

Material Number Material Description Max. Qty. Shipment (Business Days)
R985004484 SIZE 3 SPINDLE 16Nm 152mm 3/8" SQ 5 15
R985004485 SIZE 3 SPINDLE 55Nm 152mm 3/8" SQ 5 15
R985004486 SIZE 4 SPINDLE 56Nm 181mm 1/2" SQ 5 15
R985004488 SIZE 4 SPINDLE 56Nm 251mm 1/2" SQ 5 15
R985004487 SIZE 4 SPINDLE 150Nm 181mm 1/2" SQ 5 15
R985004489 SIZE 4 SPINDLE 150Nm 251mm 1/2" SQ 5 15

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.