USA


SB356 Multi-Channel Controller

GoTo SB356 Multi-Channel Controller

The modular construction of the Rexroth SB356 System Box allows for construction, expansion, or repair of existing systems by purchasing the individual components and assembling onsite.

  • Compact multi-channel control system for up to 5 fixtured tools
  • Optional network coupler allows system to link up to 40 tools by connecting with multiple modules
  • Modular construction allows expansion by adding additional controller/amplifier cards as needed
  • Integrated Ethernet, USB, and Serial Interfaces; 24V I/O, Fieldbus, and network options available
  • Fully enclosed IP54-rated housing with lockable disconnect
  • Integrated transformer allows flexible 380-500VAC 3 phase input
  • Functions in temperatures up to 45C / 113F without additional cooling
  • Wall or base mountable

DOWNLOAD GOTO TIGHTENING TECHNOLOGY CATALOG
DOWNLOAD GOTO TIGHTENING TECHNOLOGY CATALOG

Preconfigured System Box

Material Number Material Description Max. Qty. Shipment (Business Days)
R985004490 Assembled System Box 2 Fixtured Tools 1 15
R985004491 Assembled System Box 3 Fixtured Tools 1 15
R985004492 Assembled System Box 4 Fixtured Tools 1 15
R985004493 Assembled System Box 5 Fixtured Tools 1 15

Modular System Components

Material Number Material Description Max. Qty. Shipment (Business Days)
0608830264 Communication Module, KE350 1 3
0608750125 Amplifier LTS350D 2 3
0608830265 Communication Module, KE350 GIL 1 3
0608830262 Dual Tool Controller, SE352 2 3
3608878058 Amplifier Cover plate, BP351 2 3
3608878060 Controller & Amplifier Cover Plate, BP352 2 3
0608830251 SB356 System Box 6, Multi-Channel Housing 1 3
0608750110 Power Supply VM350 1 3

Accessories

Material Number Material Description Max. Qty. Shipment (Business Days)
0608830259 Interface module 24 volt, IM24V 2 3
0608830271 Interface module Ethernet IP, IMEIP 2 3
0608830266 Interface module Profibus, IMPDP 2 3
3608877428 Compact Flash Storage Device, CF350 2 3

Cables

Material Number Material Description Max. Qty. Shipment (Business Days)
3608877427 USB programming cable 1 3
0608740120 Fixtured Tool Cable Extension, 3m, S-EXT-003-S-S 2 3
0608740103 Fixtured Tool Cable, 10m, S-010-S-A 2 3
0608830171 Size 2 & 3 Transducer Cable, ML036 2 3
0608830222 Size 4 Transducer Cable ML046 2 3

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.