USA

Select your location

USA
 

Hägglunds CA radial piston motors

Hägglunds CA radial piston motors

When radial piston motor size and weight are a significant issue, your solution is Hägglunds CA radial piston motors.

Marginal Column

Contact

Get in contact with your Hägglunds expert.

Content

Compact hydraulic motor for heavy-duty applications

The Hägglunds CA radial piston motors combine hard-working performance and high torque-to-weight ratios into units designed to fit into machines with limited space. Tough and powerful, Hägglunds CA radial piston motors are lightweight and feature a small envelope, yet still deliver the long service life and reliable operation in harsh environments provided by all Hägglunds hydraulic motors.

As part of the complete family of Hägglunds hydraulic direct drive systems, Hägglunds CA units provide the proven performance synonymous with the Hägglunds name: high torque power, wide speed range, shock resistant operation, and engineered for easy installation and efficient maintenance.

Key Hägglunds CA features

Bosch Rexroth hydraulics technology is counted on worldwide to deliver outstanding performance in industrial and mobile applications. As the technology leader, we refine each system to incorporate the quality and capabilities you need to help maximize your system performance:

  • Excellent performance at high power and speed ranges
  • High starting torque at 0° rotation
  • Four quadrant operation for greater flexibility in machine design
  • Reduced power consumption due to high power-to-weight ratios
  • Convenient hole-through-center mounting option for connecting directly to machine axis
  • Shock-resistant performance for longer operating life
 

Maximum intermittent torque and speed

Choose from five Hägglunds CA models to match your torque and speed requirements.

 

Service for Hägglunds systems

Bosch Rexroth backs its Hägglunds drive technology with expert service and maintenance programs. Available exclusively through Bosch Rexroth, our Hägglunds service offerings feature quick assistance from certified service specialists, genuine Hägglunds spare parts, state-of-the-art techniques, inspection methods and tools.