Select your location
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Greater process reliability with reduced production costs
Bosch cordless and electric screwdrivers
The EXACT ION and ANGLE EXACT ION tools from Bosch are cordless shut-off screwdrivers for industry – offering the greatest accuracy, longevity and energy efficiency. In assembly situations where cables or pneumatic hoses get in the way, the EXACT ION series enables you to optimize processes, build better products and reduce your costs.
GREATER PROCESS RELIABILITY:
Precision shut-off clutch with Cmk > 1.67 (at a tolerance of ± 10% in accordance with ISO 5393)
Multi-stage screwdriving process, adjustable to your individual application via USB interface
GREATER EFFICIENCY:
Bosch Premium lithium-ion technology for long lifetime and runtime
Brushless (EC) motor for 30% more efficiency (compared to conventional DC motors) and long lifetime
GREATER COMFORT:
New ergonomic design and lower weight for even more comfortable working
LOWER COSTS:
Higher rotational speeds (compared to SEC-EXACT) and the screwdriving stages reduce production times and improve quality