Cancel
OK

You are here:

Accessories for protective devices


Counterbalance, safety catch

  • Counterbalance
  • For lifting doors comprising a deflection pulley and control cable
  • Counterweight individually adjustable and preferably guided in a cable duct
  • Length of cable can be adjusted
  • Service life: 50,000 actuations

Bump stop

  • For damping impact and noise on doors, flaps, and covers

Handle bar

  • Can be used, for example, on covers, drawers, or doors
  • Machining: drilled holes for fixing

Magnet catch

  • The magnet catch prevents doors and flaps from banging or being unintentionally opened
  • Elongated holes to compensate for different surface element thicknesses

Double ball stop latch

  • For arresting doors made of profile frames and for bridging door gaps
  • Suitable for profiles with modular dimensions 40 mm, 45 mm, and 50 mm
  • Locking also possible with varying profile spacing

Ball catch

  • Ball catch for doors and flaps
  • For sliding and swing doors
  • For doors with or without frames
  • Elongated hole to adjust for differing spacing
  • Suitable for use under clean room conditions


Subject to change, status 2019-02-13 11:41:50