Cancel
OK

You are here:

Tools


Drilling jigs

  • For simple drilling of standard holes for the Rexroth range of connectors
  • Stopping surfaces and edges for precise hole positioning
  • Lockable

    Offset screwdriver Torx®

    • Offset screwdriver for the central bolts:– S6x16-T25– S8x25-T40– S12x30-T50, M12x30-T50
    • Long shank for easy screw head access

    Variofix remover

    • For fast, easy removal of the Variofix snap-in clip, even in hard-to-reach places
    • The remover is pushed onto the snap-in clip of the Variofix block so that it spreads the teeth of the clip and can then be removed together with the clip

    Flexible grinder for anodized surfaces

    • Hand grinder for removing light soiling and minor scratches
    • Handy grindstone made of flexible base material containing abrasive agents
    • Long service life thanks to automatic, continual surface renewal, like an eraser
    • Suitable for all natural-colored, anodized surfaces, e.g. also for aluminum windows and doors

    Miter cutter

    • For length-trimming of plastic profiles, e.g. slot cover profiles


      Subject to change, status 2018-08-28 00:33:43