Cancel
OK

You are here:

EcoShape Tubular Framing System



Round Tube

  • D28L round tube with 4 interfaces for attaching EcoShape connectors
  • D28L round tube, N10 with a 10 mm slot for mounting accessories from the modular aluminum framing system

Threaded Sleeve

  • Threaded sleeve for incorporating a leveling foot or LR

Fixed Connector

  • All connectors can be combined with the EcoShape round tubes D28L and D28L, N10, and the D28 round tube
  • Integrated poka-yoke system for easy and secure connector installation
    – Safe joining by means of anti-torsion element
    – positive interlocking connection
  • All connectors are suitable for setting up ESD-conductive systems.

Adapter

  • Adapter for connecting round tube with MGE strut profile
  • Adapter for fastening light accessories
  • Adapter for combination with XLean

    Hinge

    • Hinge D28L/D28L
    • Hinge D28L/-

    Variofix Block

    • Plastic Variofix block for fastening surface elements with snap-in clips or a screw
    • Variofix remover for releasing the snap-in clip

    Accessories

    • Tube clip D28L, N10
    • Ring D50
    • Spring hook
    • Rubber foot D28
    • Stopper D28L, N10


    Subject to change, status 2019-02-13 12:48:48