Cancel
OK

You are here:

Joint 45x45 lockable

  • For adjustable or rigid profile connections
  • For high loads up to 100 Nm in the swivel direction
  • Positive interlocking thanks to Hirth toothed coupling
  • Swivel range 180°
  • Easy adjustment in the 5° modular dimensions
Order

Additional information



      Subject to change, status 2020-03-09 12:42:31