Cancel
OK

You are here:

Joint 45x45, 45x45 support

  • For movable or rigid profile connections at any angle
  • Swivel range 180°
  • With marking in 15° increments
  • Clamping and convenient adjustment of “support” joint using a clamping lever (5 Nm)
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
Order

Additional information



      Subject to change, status 2018-08-27 23:48:07