Cancel
OK

You are here:

Flanged plate

  • For sealing the ends of the hollow chambers. This enables the profiles to be used as a compressed-air lead
  • For compressed-air intake or discharge when the screw plugs are replaced by pneumatic screw fittings
  • Profile finishing: M12 thread cutting in the central holes
  • For a maximum pressure (pmaxmax) of 8 bar
Order

Additional information



      Subject to change, status 2018-08-27 20:09:01