Cancel
OK

You are here:

Folding door element

  • For a simultaneous swinging and sliding motion for making folding doors out of 30 mm profiles
  • Extremely long service life (approx. 50,000 actuations)
  • Suitable for frames made of profiles with 8 mm and 10 mm slot
  • Frame and door profile are always flush (guide ring position depends on the thickness of the frame profile)
Order

Additional information



      Subject to change, status 2018-08-28 02:22:56