Cancel
OK

You are here:

Fieldline (IP67)

I/O system for field installation

  • High protection type IP67 for harsh industrial environments
  • Intelligent voltage concept for selective power-off
  • Fast and perfect installation
  • Highly reliable operation under extreme ambient conditions
  • Compact design

Additional information


    Fieldline in protection class IP67 allows for reliable installation close to the machine and without a control cabinet – even in harsh environments. The connection of the Fieldline module can take place via the Fieldline fieldbus coupler for PROFIBUS or an Inline modular station.


    PROFIBUS fieldbus coupler

    RF-FLM BK PB M12 DI 8 M12

    • Connection to the PROFIBUS-DP with M12 connectors (B coded)
    • Opens the Fieldline modular local bus
    • Connecting digital sensors with M12 connectors
    • Diagnostic and status indicators for bus operation and voltage supply
    • Protection type IP65/67

    8 digital inputs

    RF-FLM DI 8 M8

    • Connection to the Fieldline or Inline station
    • Connecting digital sensors with M8 connectors
    • Flexible feed of the voltage supply
    • Diagnostic and status indicators
    • Protection type IP65/67

    4 digital inputs, 4 digital inputs/outputs

    RF-FLM DIO 8/4 M8

    • Connection to the Fieldline or Inline station
    • Connecting digital sensors/actuators with M8 connectors
    • Flexible feed of the voltage supply
    • Diagnostic and status indicators
    • Protection type IP65/67


    Subject to change, status 2019-05-08 19:31:39