Cancel
OK

You are here:

MTX

micro

  • Up to 12 axes
  • Ready-to-use software for turning and milling
  • Extensive technology-cycle library and multi-technology functions for complete machining
  • Open PLC according to IEC 61131-3 for application-specific extensions
  • Direct connection to 200-500 V, 50-60 Hz supply networks without the need for a transformer
Order

Additional information



    Subject to change, status 2021-04-01 11:23:00