You are here:

Embedded Controls

IndraControl L

  • Scalable performance and functionality
  • Standardized communications interfaces
  • Simple, flexible I/O integration
  • Optionally expandable with function modules (communication, technology, safety)
  • Protection type IP20

Additional information


    The modular IndraControl L control platform in DIN rail format is available for a variety of PLC, Motion Logic and CNC applications. Optional function modules for communication, technology and safety extend the options for integration. Direct side-by-side arrangement of Inline I/O modules or the integration of decentralized I/O stations via fieldbus facilitate I/O integration.



    Embedded Controls

    IndraControl L10

    • CPU: ST40 166 MHz
    • PLC functionality
    • TCP/IP Ethernet communication
    • On-board I/O

    Embedded Controls

    IndraControl L20

    • CPU: ST40 166 MHz
    • PLC functionality
    • PROFIBUS and Ethernet communication
    • On-board I/O

    Embedded Controls

    IndraControl L25

    • CPU: SH7785 576 MHz
    • PLC and Motion functionality
    • PROFIBUS and real-time Ethernet communication
    • Expansion with max. 2 function modules

    Embedded Controls

    IndraControl L40

    • CPU: AMD LX800 500 MHz
    • PLC and Motion functionality
    • Sercos II, PROFIBUS and Ethernet communication
    • On-board I/O
    • Expansion with function modules

    Embedded Controls

    IndraControl L45

    • CPU: AMD LX800 500 MHz
    • PLC, Motion and CNC functionality
    • PROFIBUS and real-time Ethernet communication
    • On-board I/O
    • Expansion with function modules

    Embedded Controls

    IndraControl L65

    • CPU: Intel Celeron M 1 GHz
    • PLC, Motion and CNC functionality
    • PROFIBUS and real-time Ethernet communication
    • On-board I/O
    • Expansion with function modules

    Embedded Controls

    IndraControl L75

    • CPU: Intel Atom E3827 DualCore with 1.75 GHz
    • PLC, Motion and CNC functionality
    • PROFIBUS and real-time Ethernet communication
    • On-board I/O
    • Expansion with function modules

    Embedded Controls

    IndraControl L85

    • CPU: Intel Core 2 Duo 2 x 1.2 GHz
    • PLC, Motion and CNC functionality
    • PROFIBUS and real-time Ethernet communication
    • On-board I/O
    • Expansion with function modules

    Function modules

    IndraControl CFL

    • Extension of the control functionality through additional technology features
    • Expansion of connectivity with additional interfaces
    • Expansion of the standard control to the SafeLogic safety controller


      Subject to change, status 2018-01-03 16:15:02