Cancel
OK

You are here:

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.


Filter element

1.

  • Size 0040 … 2500
  • Pressure differential 330 bar
  • Filter rating 1 µm
  • Filter area 4.8 m²
  • Operating temperature range -10 … +100 °C

Filter element

2.

  • Size 0040 … 1000
  • Pressure differential 330 bar
  • Filter rating 1 µm
  • Filter area 4.8 m²
  • Operating temperature range -10 … +100 °C

Filter element

2.Z

  • Size 025 … 125
  • Pressure differential 330 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C

Filter element

4.

  • Size 06 … 20
  • Pressure differential 30 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C

Filter element

6.

  • Size 56 … 560
  • Pressure differential 1 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C

Filter element

7.

  • Size 002 … 008
  • Pressure differential 1 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C

Filter elements for installation in Hydac filter housings

9.

  • Size 30, 60, 110, 140, 160, 240, 0260, 280, 0300, 330, 500, 660, 30LA, 0035LA, 0055LA, 60LA, 0075LA, 0095LA, 110LA, 140LA, 160LA, 240LA, 280LA, 330LA, 500LA, 660LA, 990LA, 1320LA, 1500LA
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C

Filter elements for installation in Hydac filter housings

10.

  • Size 30, 60, 110, 160, 240, 330, 500, 660, 850, 950, 1300, 2600, 30LA, 60LA, 75LA, 110LA, 160LA, 165LA, 4071LA, 240LA, 280LA, 330LA, 500LA, 660LA, 850LA, 950LA, 1300LA, 1700LA, 2600LA
  • Pressure differential 210 bar
  • Filter rating 1 µm

Filter element

16.

  • Size 6200 … 9801
  • Collapse pressure rating range 10 ... 210 bar
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Operating temperature range -30 … +100 °C

Filter element

17.

  • Size 60 … 3001
  • Collapse pressure rating range 16 ... 250 bar
  • Pressure differential 250 bar
  • Filter rating 3 µm
  • Operating temperature range -30 … +100 °C

Filter element

18.

  • Size 5…9545
  • Collapse pressure rating range 16 ... 210 bar
  • Filter rating 3 µm
  • Operating temperature range -30 … +100 °C

Filter element

20.

  • Size 0101 … 1051
  • Pressure differential 20 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C

Filter elements for microfiltration, CELLUDISC

46.

  • Size 10
  • Pressure differential 5 bar
  • Filter rating 2 µm
  • Filter area 1.4 cm²
  • Operating temperature range +10 … +80 °C

Filter element

65.

  • Size 1300 … 2600
  • Collapse pressure rating range 15 bar
  • Filter rating 3 µm
  • Operating temperature range -10 … +100 °C

Filter element

73.

  • Size 0110 … 0270
  • Collapse pressure rating range 30 bar
  • Filter rating 3 µm
  • Filter area 4.8 cm²
  • Operating temperature range -10 … +100 °C

Filter element

80.

  • Size 30/21, 45/21, 60/21, 90, 130
  • Filter rating 3 µm

Filter element

81.

  • Size 90 … 130
  • Pressure differential 5 bar
  • Filter rating 3 µm

Filter element

82.

  • Size 30, 30D, 45, 45D, 60, 60D, 80, 80D
  • Filter rating 3 µm

Filter element

89.

  • Size 25 … 125
  • Pressure differential 1 bar
  • Filter rating 3 µm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-29 08:04:43