Cancel
OK

You are here:

Proportional flow control valves


Proportional flow control valve

2FRE 6

  • Size 6
  • Component series 2X
  • Max. operating pressure 3050 psi
  • Flow, max. 6.6 gpm

Proportional flow control valve in 2-way version

2FRE

  • Size 10, 16
  • Component series 4X
  • Max. operating pressure 4550 psi
  • Flow, max. 42.3 gpm

Proportional flow control valves, with integrated pressure compensator

KUDSR

  • Size 3
  • Component series A
  • Max. operating pressure 5100 psi
  • Flow, max. 31.7 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-05-11 03:36:07