Cancel
OK

You are here:

Mechanical pressure switches


Hydro-electric piston type pressure switches

HED 8 -2X

  • Component series 2X
  • Maximum operating pressure 9150psi
  • Pressure ratings 725, 1450, 2900, 5100 and 9150 psi
  • UL recognized component, CCC-certified

Hydro-electric piston type pressure switches

HED 5 -3X

  • Component series 3X
  • Maximum operating pressure 5800 psi
  • Pressure ratings 365, 915, 1450, 2900 and 5800 psi
  • UL approval
  • CCC approval (except for MT version)


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-10-02 10:05:23