Cancel
OK

You are here:

Fixed pumps


Axial piston fixed pump

A2FO series 6x

  • All-purpose high pressure pump
  • Size 5 … 1000
  • Nominal pressure up to 5800 psi
  • Maximum pressure up 6500 psi
  • Open circuit

Axial piston fixed pump

A4FO

  • All-purpose high pressure pump with through drive
  • Size 22 … 500
  • Nominal pressure up to 5800 psi
  • Maximum pressure up 6500 psi
  • Open circuit

Axial piston fixed pump

A10FZO series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 4550 psi
  • Maximum pressure 5100 psi
  • Open circuit

Axial piston fixed pump

A10FZG series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 4550 psi
  • Maximum pressure 5100 psi
  • Closed circuit


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-28 16:41:02