Cancel
OK

You are here:

Variable-speed pump drives - Sytronix

  • Sytronix product range for customized solutions
  • Products with excellent dynamics and closed-loop accuracy
  • Pre-configured solutions for standard applications
  • Industry-specific consulting and technical support
  • Global presence and support

Individually configured systems

Apart from the pre-configured systems of the series FcP, DRn, DFEn as well as SvP, the Sytronix product range also offers individual solutions.

These systems can be planned and configured by combining modules and individual components, using questionnaires on application criteria and system parameters, in collaboration with Rexroth specialists.

 



Sytronix

p/Q control systems

  • Pressure control
  • Flow control
  • Power limitation

    Sytronix

    p/Q, F/x axis control systems

    • Pressure control
    • Flow control
    • Position control
    • Force control

      Sytronix

      Tools and configurators

      • Time-saving and risk minimization due to user-guided system design
      • Provisioning of data for amortization calculation
      • Rapid commissioning due to automatic motor measurement and commissioning dialogs


        Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
        Subject to change, status 2019-05-11 04:37:03