Cancel
OK

USAEnglish

Select your location

International

Subplates, size 30


Subplates, size 30

G30E

  • Size 30
  • Component series 1X
  • Maximum operating pressure 4550 psi
  • according to ISO 6264-AT-10-2–A and Rexroth-specific hole pattern
  • Pressure relief valves


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 01:58:03