Cancel
OK

You are here:

Multistation manifolds


Multistation manifolds are the base element for ready-to-connect controls of vertical stacking design with 1 to 10 stations. On each station, highly compact hydraulic controls can be built using vertically stackable sandwich plate valves in conjunction with on/off valves, proportional valves, high-response valves or servo valves.


Manifolds with installation bore for a pressure relief valve

HSR 06M-40

  • Size 6
  • Component series 40
  • Maximum operating pressure 4550 psi
  • Stations from 1 ... 8

Manifolds with installation bore for a pressure relief valve

HSR 10M-40

  • Size 10
  • Component series 40
  • Maximum operating pressure 4550 psi
  • Stations from 1 ... 8


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-29 20:17:49