Cancel
OK

You are here:

Radial piston pumps


Radial piston pumps are characterized by very high operating pressures of up to 10150 psi. The volume flows of the individual pistons can be used for various tasks.


Radial piston pumps, fixed displacement

PR4-1X

  • Size 0,40 … 2,00
  • Component series 1X
  • Maximum operating pressure 10150 psi
  • Maximum displacement 0.12 in³

Radial piston pumps, fixed displacement

PR4-3X

  • Size 1,60 … 20,00
  • Component series 3X
  • Maximum operating pressure 10150 psi
  • Maximum displacement 1.19 in³


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 03:45:39