Cancel
OK

You are here:

Control systems for A4VS


A comprehensive range of control devices is available for the A4VSO, A4VBO, A4VSG and A4CSG axial piston variable pumps. This enables Bosch Rexroth to offer the optimum solution for all relevant applications.

The hydraulic and electrohydraulic controls boast a simple layout and high control performance, covering a broad range of applications.

Electrohydraulic control systems are designed for applications requiring the utmost control performance. Depending on the control system, bus connections such as Ethernet are available for integration into Industry 4.0 architecture.

A distinction is made between control systems with external electronics and control systems with on-board electronics (On-Board-Electronics – OBE).


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 19:20:08