Cancel
OK

USAEnglish

Select your location

International

Press module for die cushion

IH04E

  • Size 10, 16, 25, 32
  • Component series 1X
  • Maximum operating pressure 4550 psi
  • Maximum flow 211 gpm
  • Hydraulic control for die cushion
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2022-03-29 18:05:43