Cancel
OK

You are here:

2-way flow control valve

Z2FRM

  • Size 6
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 8.5 gpm
  • Size 6
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 1.6 / 8.5 gpm
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-08-24 12:32:37