Cancel
OK

You are here:

Pressure and flow control system

SYDFEE-2X

  • With axial piston variable displacement pump A10VSO.../31
  • Size 18 … 140
  • Component series 2X
  • Maximum operating pressure 4100 psi
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Analog, configurable
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-11-16 14:05:41