Cancel
OK

You are here:

Online water content measuring unit

WGMS

  • Nominal pressure 580 psi
  • Analog output ​4 … ​20 mA
  • Water activity aw 0 ... 0.9: ±0.02
  • Water activity aw 0.9 ... 1: ±0.03
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-12-18 12:39:27