Cancel
OK

You are here:

Directional servo-valves, with mechanical position feedback

4WS2EM 6…XN-102

  • Size 6
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 12.7 gpm
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Types of protection:
    – Ex nA II T5X according to EN 60079-0 / EN 60079-15
    – Ex tD A22 IP 65 TX according to EN 61241-0 / EN 61241-1
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 16:57:28