Cancel
OK

USAEnglish

Select your location

International

Modular plate systems

IH20

  • Component series 1X
  • Maximum operating pressure 4550 psi
  • Nominal flow 13.2 gpm, 52.8 gpm
  • Frame size A and B
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-12-06 14:20:08