Cancel
OK

You are here:

Fixed displacement vane pumps

PVH

  • Fixed displacement
  • Frame size 1, 2
  • Size 16 … 79
  • Nominal pressure 4200 psi
  • Maximum pressure 4650 psi
  • Displacement 0.97 … 4.84 in³
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-03-15 19:57:18