Cancel
OK

You are here:

Proportional directional valves, direct operated


Proportional directional valve, direct operated, without electrical position feedback

4WRA ...XE

  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 22 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18

2/2 proportional directional valves, direct operated (High Performance)

KKDSR1

  • Size 1
  • Component series B
  • Maximum operating pressure 350 bar
  • Maximum flow 38 l/min

2/2 proportional directional valves, direct operated (High Performance)

KKDSR2

  • Size 2
  • Component series A
  • Maximum operating pressure 350 bar
  • Maximum flow 58 l/min


Subject to change, status 2019-09-07 02:02:37