Electro-hydraulic control systems
- The SY(H)DFE is an electro-hydraulic control system on the basis of axial piston variable
displacement pumps for the variable:
- pressure control
- flow control
- alternating
p/Q control and
- power limitation (optional)
The Rexroth-SYDFE is an electro-hydraulic control system based on an axial piston
variable displacement pump for controlling pressure, flow and power without throttling
losses in the energy line. The advantages are robustness, high efficiency, energy
efficiency as well as a dynamic and highly accurate regulation.
Pressure and flow control system
SYDFE1-2X
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog
Pressure and flow control system
SYDFE1-3X
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
Pressure and flow control system
SYDFED-2X
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog
Pressure and flow control system
SYDFED-3X
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
Pressure and flow control system
SYDFEE-2X
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog
Pressure and flow control system
SYDFEE-3X
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
Pressure and flow control system
SYDFEF-2X
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog
Pressure and flow control system
SYDFEF-3X
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
Pressure and flow control system
SYDFEn-3X
- The requested product is no longer in our current series product portfolio. Possible
product alternative is the SY(H)DFEDn (RE30035 / RE30030 / RE30630).
For further information,
please contact us.
Pressure and flow control system
SYHDFED-1X
- With axial piston variable displacement pump A4VSO
- Size 40 … 355
- Component series 1X
- Maximum operating pressure 350 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog
Pressure and flow control system
SYHDFEE-1X
- With axial piston variable displacement pump A4VSO
- Size 40 … 355
- Component series 1X
- Maximum operating pressure 350 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog
Pressure and flow control system
SYHDFEF-1X
- With axial piston variable displacement pump A4VSO
- Size 40 … 355
- Component series 1X
- Maximum operating pressure 350 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function,
Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over
EtherCAT, analog