Cancel
OK

You are here:

Hägglunds Drive Units


Hydraulic drive power units

Hägglunds DUe

  • Tank size 120 … 835 l
  • Maximum operating pressure 350 bar
  • Maximum flow (50 Hz) 3000 l/min
  • Maximum flow (60 Hz) 3600 l/min
  • Frame sizes: Compact, Small, Medium and Large
  • Set-up with 1 to 3 hydraulic units
  • Pump size: 40 … 750 cm3
  • Set-up with 1 to 4 pumps


Subject to change, status 2018-08-29 22:50:05