Cancel
OK

You are here:

Duplex filter with filter element acc. to DIN 24550

50FLDKN0400 to 1000;
50FLDK2000, 2500

  • Size according to DIN 24550: 0400 ... 1000;
    Additional sizes: 2000, 2500
  • Nominal pressure 50 bar
  • Port up to SAE 4" 207 bar
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2018-05-08 18:58:43