Cancel
OK

You are here:

Inline filter with filter element according to DIN 24550

50 LE(N)

  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 3/4, G 3/4, G 1, G 1, G 1 1/2, G 1 1/2, G 1 1/2
  • Operating temperature -10 … +100 °C
Order

Additional information



Subject to change, status 2020-03-03 12:41:56